COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPF Standard Housings
> Item # NPF 203
Item # NPF 203, NPF Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
3.00 in
76 mm
E - Dimension
N/A
2 1/8 in
54 mm
I - Dimension
N/A
21/32 in
16.7 mm
G - Dimension
N/A
3/8 in
10 mm
L - Dimension
N/A
1 3/32 in
28 mm
S - Dimension
N/A
7/16 in
11 mm
Bolt Used
N/A
3/8 in