COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SP Stainless Housings
> Item # SP 212
Item # SP 212, SP Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 3/4 in
69.8 mm
A - Dimension
N/A
9 15/32 in
240 mm
E - Dimension
N/A
7 11/32 in
187 mm
B - Dimension
N/A
2 1/2 in
64 mm
S2 - Dimension
N/A
1 in
25 mm
S1 - Dimension
N/A
25/32 in
20 mm
G - Dimension
N/A
1 in
25 mm
W - Dimension
N/A
5 3/8 in
137 mm
Bolt Used
N/A
5/8 in