COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 2 1/2 in63.5 mm

A - Dimension

N/A 8 17/32 in217 mm

E - Dimension

N/A 6 7/8 in174 mm

B - Dimension

N/A 2 3/8 in60 mm

S2 - Dimension

N/A 15/16 in24 mm

S1 - Dimension

N/A 23/32 in18 mm

G - Dimension

N/A 7/8 in22 mm

W - Dimension

N/A 4 15/16 in125 mm

Bolt Used

N/A 5/8 in