COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SP Stainless Housings
> Item # SP 209
Item # SP 209, SP Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 1/8 in
54 mm
A - Dimension
N/A
7 1/2 in
190 mm
E - Dimension
N/A
5 3/4 in
146 mm
B - Dimension
N/A
2 1/16 in
52 mm
S2 - Dimension
N/A
13/16 in
21 mm
S1 - Dimension
N/A
19/32 in
15 mm
G - Dimension
N/A
25/32 in
20 mm
W - Dimension
N/A
4 7/32 in
107 mm
Bolt Used
N/A
1/2 in