COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SP Stainless Housings
> Item # SP 208
Item # SP 208, SP Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 15/16 in
49.2 mm
A - Dimension
N/A
7 1/4 in
184 mm
E - Dimension
N/A
5 3/8 in
136 mm
B - Dimension
N/A
2 in
51 mm
S2 - Dimension
N/A
7/8 in
22 mm
S1 - Dimension
N/A
9/16 in
14 mm
G - Dimension
N/A
25/32 in
20 mm
W - Dimension
N/A
3 15/16 in
100 mm
Bolt Used
N/A
1/2 in