COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SP Stainless Housings
> Item # SP 205
Item # SP 205, SP Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 7/16 in
36.5 mm
A - Dimension
N/A
5 15/32 in
139 mm
E - Dimension
N/A
4 1/8 in
105 mm
B - Dimension
N/A
1 1/2 in
38 mm
S2 - Dimension
N/A
11/16 in
17 mm
S1 - Dimension
N/A
1/2 in
13 mm
G - Dimension
N/A
5/8 in
16 mm
W - Dimension
N/A
2 3/4 in
70 mm
Bolt Used
N/A
3/8 in