COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SF Stainless Housings
> Item # SF 211
Item # SF 211, SF Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
6 3/8 in
162 mm
E - Dimension
N/A
5 1/8 in
130 mm
I - Dimension
N/A
63/64 in
25 mm
G - Dimension
N/A
23/32 in
18 mm
L - Dimension
N/A
1 11/16 in
43 mm
S - Dimension
N/A
43/64 in
17 mm
Bolt Used
N/A
5/8 in