COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SF Stainless Housings
> Item # SF 210
Item # SF 210, SF Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 5/8 in
143 mm
E - Dimension
N/A
4 3/8 in
111 mm
I - Dimension
N/A
55/64 in
22 mm
G - Dimension
N/A
5/8 in
16 mm
L - Dimension
N/A
1 9/16 in
40 mm
S - Dimension
N/A
5/8 in
16 mm
Bolt Used
N/A
9/16 in