COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SF Stainless Housings
> Item # SF 205
Item # SF 205, SF Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
3 3/4 in
95 mm
E - Dimension
N/A
2.75 in
70 mm
I - Dimension
N/A
5/8 in
16 mm
G - Dimension
N/A
0.5 in
13 mm
L - Dimension
N/A
1 1/16 in
27 mm
S - Dimension
N/A
29/64 in
11.5 mm
Bolt Used
N/A
3/8 in