COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Pressed Steel Flanges & Pillow Blocks
>
PP-ST Snap Together Pillow Block
> Item # PP 205 ST
Item # PP 205 ST, PP-ST Snap Together Pillow Block
Zinc plated.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure
Imperial
Metric
Both
Specifications
Shaft Size
N/A
7/8 - 1 in
A - Dimension
N/A
4 1/2 in
B - Dimension
N/A
1 1/2 in
E - Dimension
N/A
3 3/8 in
G - Dimension
N/A
0.208 in
H - Dimension
N/A
1 1/8 in
S1 - Dimension
N/A
13/32 in
S2 - Dimension
N/A
9/16 in
W - Dimension
N/A
2 7/32 in
D - Dimension
N/A
52 mm