COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Pressed Steel Flanges & Pillow Blocks
>
PP Pillow Block
> Item # PP 206
Item # PP 206, PP Pillow Block
Zinc palted.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure
Imperial
Metric
Both
Specifications
Shaft Size
N/A
1 1/16 - 1 1/4S in
A - Dimension
N/A
4 7/8 in
B - Dimension
N/A
1 1/8 in
E - Dimension
N/A
3 3/4 in
G - Dimension
N/A
0.238 in
H - Dimension
N/A
1 5/16 in
S1 - Dimension
N/A
13/32 in
S2 - Dimension
N/A
9/16 in
W - Dimension
N/A
2 5/8 in
D - Dimension
N/A
62 mm