COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Pressed Steel Flanges & Pillow Blocks
>
PFT 3-Bolt Flangette
> Item # PFT 203
Item # PFT 203, PFT 3-Bolt Flangette
Triangular, Non-plated.
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure
Imperial
Metric
Both
Specifications
Shaft Size
N/A
1/2 - 5/8 in
A - Dimension
N/A
3 3/16 in
E - Dimension
N/A
2.5 in
M - Dimension
N/A
9/32 in
S - Dimension
N/A
9/32 in
T - Dimension
N/A
0.075 in
D - Dimension
N/A
40 mm