COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Pressed Steel Flanges & Pillow Blocks
>
PF 3-Bolt Flangette
> Item # PF 204
Item # PF 204, PF 3-Bolt Flangette
Round, Non-plated.
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure
Imperial
Metric
Both
Specifications
Shaft Size
N/A
3/4 in
A - Dimension
N/A
3 9/16 in
E - Dimension
N/A
2 13/16 in
M - Dimension
N/A
5/16 in
S - Dimension
N/A
11/32 in
T - Dimension
N/A
0.083 in
D - Dimension
N/A
47 mm