COMPANY HEADER
Print Back
TL Bushing Type Weld On Hub
Power Transmission Components
Unit of Measure

Specifications

Type

N/A Weld On Taper Bushing Hub

Screw Size

N/A 5/8 in - 11 TPI

Associate Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 3020

Short Description

N/A Weld On Hub

Dimension

Total Length

N/A 51 mm

Outside Diameter

N/A 152 mm

Hub Diameter

N/A 130 mm

Dimension A

N/A 152

Dimension B

N/A 130

Dimension C

N/A 125 mm

Dimension E

N/A 24 mm

Dimension F

N/A 18 mm