COMPANY HEADER
Print Back
TL Bushing Type Weld On Hub
Power Transmission Components
Unit of Measure

Specifications

Type

N/A Weld On Taper Bushing Hub

Screw Size

N/A 7/16 in - 14 TPI

Associate Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 2012

Short Description

N/A Weld On Hub

Dimension

Total Length

N/A 32 mm

Outside Diameter

N/A 96 mm

Hub Diameter

N/A 90 mm

Dimension A

N/A 96

Dimension B

N/A 90

Dimension C

N/A 88 mm

Dimension E

N/A 10 mm

Dimension F

N/A 12 mm