COMPANY HEADER
Print Back
TL Bushing Type Weld On Hub
Power Transmission Components
Unit of Measure

Specifications

Type

N/A Weld On Taper Bushing Hub

Screw Size

N/A 3/8 in - 16 TPI

Associate Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 1610

Short Description

N/A Weld On Hub

Dimension

Total Length

N/A 25 mm

Outside Diameter

N/A 83 mm

Hub Diameter

N/A 70 mm

Dimension A

N/A 83

Dimension B

N/A 70

Dimension C

N/A 68 mm

Dimension E

N/A 9 mm

Dimension F

N/A 10 mm