COMPANY HEADER
Print Back
5050-90mm_Metric Taper Bushing
Power Transmission Components
Unit of Measure

Specifications

Type

N/A Taper Bushing

Material

N/A Steel C45

Screw Size

N/A 7/8 x 9 TPI

TYPE: EURO/PTI

N/A PTI

Associate Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Screw Type

N/A Whitworth

Torque [Max]

N/A 275 N·m

Short Description

N/A Metric Taper Bushing

Dimension

Total Length

N/A 127 mm

Outside Diameter

N/A 177.5 mm

Unified Coarse (UNC) Screw Pitch Size

N/A 59 mm