COMPANY HEADER
Print Back
L Series - Pilot Bore, Taper Bushed, 3/8" Pitch x 1/2", 3/4", and 1" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

N/A Synchronous Pulley

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A L Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 30

Bushing Number

N/A 1210

Short Description

N/A Synchronous Pulleys

Weight

N/A 0.9 kg

Dimension

Outside Diameter

N/A 3.82 mm

Face Width

N/A 1.26 in

Pitch

N/A 0.375 in

Belt Width

N/A 1 in

Dimension De

N/A 3.55 in

Dimension Di

N/A 2.8 in

Dimension DP

N/A 3.581 in

Dimension R

N/A 0.28 in

Dimension S

N/A 0.98 in