COMPANY HEADER
Print Back
H Series - Taper Bushed, 1/2" Pitch x 1", 1 1/2", 2", and 3" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

N/A Synchronous Pulley

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A H Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 30

Bushing Number

N/A 1610

Short Description

N/A Synchronous Pulleys

Weight

N/A 2.0 kg

Dimension

Outside Diameter

N/A 5 mm

Face Width

N/A 1.77 in

Pitch

N/A 0.5 in

Belt Width

N/A 1.5 in

Dimension De

N/A 4.72 in

Dimension Di

N/A 3.9 in

Dimension DP

N/A 4.775 in

Dimension R

N/A 0.79 in

Dimension S

N/A 0.98 in