COMPANY HEADER
Print Back
L Series - Pilot Bore, Taper Bushed, 3/8" Pitch x 1/2", 3/4", and 1" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

N/A Synchronous Pulley

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A L Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 120

Bushing Number

N/A 2012

Short Description

N/A Synchronous Pulleys

Weight

N/A 7.6 kg

Dimension

Face Width

N/A 0.98 in

Pitch

N/A 0.375 in

Belt Width

N/A 0.75 in

Dimension De

N/A 14.29 in

Dimension Di

N/A 13.5 in

Dimension Dm

N/A 4.17 in

Dimension DP

N/A 14.324 in

Dimension R

N/A 0.14 in

Dimension S

N/A 1.26 in