COMPANY HEADER
Print Back
Taper Bushed, 14mm Pitch, 40mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

N/A Super Torque Timing Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A Pitch 14 mm

TYPE: EURO/ PTI

N/A PTI

Note

N/A Requires TL Bushing with BSW Screws

Number of Teeth

N/A 72

Bushing Number

N/A 3020

Pulley Type

N/A 7

Short Description

N/A Super Torque Timing Pulley

Weight

N/A 15.2 kg

Dimension

Width

N/A 54 mm

Pitch

N/A 8 mm

Belt Width

N/A 40 mm

Dimension R

N/A 320.86 mm

Dimension S

N/A 318.06 mm

Dimension H

N/A 146 mm

Dimension U

N/A 279 mm

Dimension Y

N/A 51 mm

Dimension Z

N/A 1.5 mm