COMPANY HEADER
Print Back
Taper Bushed, 8mm Pitch, 50mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

N/A Super Torque Timing Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A Pitch 8 mm

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 64

Bushing Number

N/A 2517

Pulley Type

N/A 5

Short Description

N/A Super Torque Timing Pulley

Weight

N/A 5.0 kg

Dimension

Width

N/A 60 mm

Pitch

N/A 8 mm

Belt Width

N/A 50 mm

Dimension R

N/A 162.97 mm

Dimension S

N/A 161.6 mm

Dimension E

N/A 168 mm

Dimension H

N/A 115 mm

Dimension U

N/A 138 mm

Dimension Y

N/A 45 mm

Dimension Z

N/A 7.5 mm