COMPANY HEADER
Print Back
Taper Bushed, 14mm Pitch, 170mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

N/A Super Torque Timing Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A Pitch 14 mm

TYPE: EURO/ PTI

N/A PTI

Note

N/A Requires TL Bushing with BSW Screws

Number of Teeth

N/A 56

Bushing Number

N/A 3535

Pulley Type

N/A 2

Short Description

N/A Super Torque Timing Pulley

Weight

N/A 28.5 kg

Dimension

Width

N/A 187 mm

Pitch

N/A 14 mm

Belt Width

N/A 170 mm

Dimension R

N/A 249.56 mm

Dimension S

N/A 246.76 mm

Dimension E

N/A 261 mm

Dimension U

N/A 207 mm

Dimension Y

N/A 89 mm

Dimension Z

N/A 49 mm