COMPANY HEADER
Print Back
Taper Bushed, 14mm Pitch, 55mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

N/A Super Torque Timing Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A Pitch 14 mm

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 38

Bushing Number

N/A 2517

Pulley Type

N/A 2

Short Description

N/A Super Torque Timing Pulley

Weight

N/A 6.2 kg

Dimension

Width

N/A 70 mm

Pitch

N/A 8 mm

Belt Width

N/A 55 mm

Dimension R

N/A 169.34 mm

Dimension S

N/A 166.55 mm

Dimension E

N/A 177 mm

Dimension U

N/A 130 mm

Dimension Y

N/A 45 mm

Dimension Z

N/A 12.5 mm