COMPANY HEADER
Print Back
MODULE 3 METRIC SPUR GEAR_ PLATE TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

N/A Metric Spur Gear

Material

N/A STEEL C45 E

Torque [Max]

N/A 610 N·m

TYPE: EURO/PTI

N/A PTI

Associate Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

N/A 3

Manual

N/A 3

Number of Teeth

N/A 90

Short Description

N/A Metric Spur Gear

Weight

N/A 13.32 kg

Dimension

Pitch Diameter

N/A 270 mm

Outside Diameter

N/A 276 mm

Bore Diameter

N/A 25 mm

Face Width

N/A 30 mm