COMPANY HEADER
Print Back
MODULE 1 METRIC SPUR GEAR_ PLATE TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

N/A Metric Spur Gear

Material

N/A STEEL C45 E

Torque [Max]

N/A 1665 N·cm

TYPE: EURO/PTI

N/A PTI

Associate Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

N/A 1

Manual

N/A 1

Number of Teeth

N/A 70

Short Description

N/A Metric Spur Gear

Weight

N/A 580 kg

Dimension

Pitch Diameter

N/A 70 mm

Outside Diameter

N/A 72 mm

Bore Diameter

N/A 12 mm

Face Width

N/A 15 mm