COMPANY HEADER
Print Back
Taper Bushed Type TL_ ISO 06B, DIN 8187 - ISO/R 606_Single, Double, Triple_Standrad and Hardened Teeth Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

Sprocket Type

N/A 2

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 2

Number of Teeth

N/A 114

Short Description

N/A Metric Sprocket

Dimension

Bore Diameter

N/A 30 mm

Pitch

N/A 9.525 mm

Dimension De

N/A 349.5 mm

Dimension Dp

N/A 345.68 mm

Dimension H

N/A 38 mm

Dimension h1

N/A 5.3 mm

Dimension h2

N/A 15.4 mm

Dimension h3

N/A 25.6 mm

Roller Diameter

N/A 6.35 mm

Roller Width

N/A 5.72 mm