COMPANY HEADER
Print Back
ISO 04B Plate Type A Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A A

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 120

Short Description

N/A Metric Sprocket

Weight

N/A 1.2 kg

Dimension

Outside Diameter

N/A 231.7 mm

Bore Diameter

N/A 30 mm

Sprocket Width

N/A 2.6 mm

Pitch

N/A 6 mm

Dimension do

N/A 229.2 mm

Roller Diameter

N/A 4 mm

Roller Width

N/A 2.8 mm