COMPANY HEADER
Print Back
ISO 03B Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 36

Short Description

N/A Metric Sprocket

Weight

N/A 0.13 kg

Dimension

Outside Diameter

N/A 59.5 mm

Bore Diameter

N/A 20 mm

Sprocket Width

N/A 2.3 mm

Width

N/A 120 mm

Pitch

N/A 5 mm

Dimension dn

N/A 30 mm

Dimension do

N/A 57.37 mm

Roller Diameter

N/A 3.2 mm

Roller Width

N/A 2.5 mm