COMPANY HEADER
Print Back
22 to 248 mm Diameter Nuts
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Spanner Wrenches

Length

N/A 280 mm

Short Description

N/A Spanner Wrench

Dimension

Pin Diameter

N/A 5 mm

Outside Nut Diameter

N/A 110 mm

Thickness

N/A 12.7 mm