COMPANY HEADER
Print Back
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

Material

N/A Cast Iron

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 1210

Number of Grooves

N/A 1

Short Description

N/A SPZ Metric V-Belt Sheave

Weight

N/A 0.7 kg

Dimension

Pitch Diameter

N/A 95 mm

Width

N/A 26.5 mm

Face Width

N/A 16 mm

Bore Diameter [Max]

N/A 32 mm

Dimension M

N/A 10.5 mm

Dimension N

N/A 83 mm