COMPANY HEADER
Print Back
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

Material

N/A Cast Iron

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 1108

Number of Grooves

N/A 2

Short Description

N/A SPZ Metric V-Belt Sheave

Weight

N/A 0.6 kg

Dimension

Pitch Diameter

N/A 60 mm

Width

N/A 49 mm

Face Width

N/A 28 mm

Bore Diameter [Max]

N/A 28 mm

Dimension J

N/A 34 mm

Dimension K

N/A 27 mm

Dimension N

N/A 64 mm