COMPANY HEADER
Print Back
Taper Bushed, C Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 5050

Number of Grooves

N/A 8

Short Description

N/A SPC Metric V-Belt Sheave

Weight

N/A 94 kg

Dimension

Pitch Diameter

N/A 530 mm

Width

N/A 127 mm

Face Width

N/A 212.5 mm

Bore Diameter [Max]

N/A 125 mm

Dimension J

N/A 480 mm

Dimension K

N/A 42.8 mm

Dimension M

N/A 42.8 mm

Dimension N

N/A 265 mm