COMPANY HEADER
Print Back
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 3020

Number of Grooves

N/A 2

Short Description

N/A SPB Metric V-Belt Sheave

Weight

N/A 17.1 kg

Dimension

Pitch Diameter

N/A 560 mm

Width

N/A 76 mm

Face Width

N/A 44 mm

Bore Diameter [Max]

N/A 75 mm

Dimension J

N/A 525 mm

Dimension K

N/A 16 mm

Dimension M

N/A 16 mm

Dimension N

N/A 159 mm