COMPANY HEADER
Print Back
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 1610

Number of Grooves

N/A 1

Short Description

N/A SPB Metric V-Belt Sheave

Weight

N/A 2.5 kg

Dimension

Pitch Diameter

N/A 160 mm

Width

N/A 25 mm

Face Width

N/A 25 mm

Bore Diameter [Max]

N/A 42 mm

Dimension N

N/A 92 mm