COMPANY HEADER
Print Back
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 4545

Number of Grooves

N/A 4

Short Description

N/A SPB Metric V-Belt Sheave

Weight

N/A 152 kg

Dimension

Pitch Diameter

N/A 1250 mm

Width

N/A 115 mm

Face Width

N/A 82 mm

Bore Diameter [Max]

N/A 110 mm

Dimension J

N/A 1208 mm

Dimension K

N/A 16.5 mm

Dimension M

N/A 16.5 mm

Dimension N

N/A 242 mm