COMPANY HEADER
Print Back
Taper Bushed, A Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 2012

Number of Grooves

N/A 1

Short Description

N/A SPA Metric V-Belt Sheave

Weight

N/A 3.3 kg

Dimension

Pitch Diameter

N/A 280 mm

Width

N/A 32 mm

Face Width

N/A 20 mm

Bore Diameter [Max]

N/A 50 mm

Dimension J

N/A 248 mm

Dimension M

N/A 12 mm

Dimension N

N/A 112 mm