COMPANY HEADER
Print Back
AT Series - 5mm Pitch x 25mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

N/A Metric Timing Pulley

Material

N/A Aluminum

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A T Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 16

Part Code

N/A 16ST5-36

Pulley Type

N/A 6F

Short Description

N/A Metric Timing Pulleys

Weight

N/A 0.05 kg

Dimension

Width

N/A 36 mm

Face Width

N/A 30 mm

Pitch

N/A 5 mm

Belt Width

N/A 25 mm

Dimension De

N/A 24.2 mm

Dimension Df

N/A 32 mm

Dimension Dm

N/A 18 mm

Dimension DP

N/A 25.6 mm