COMPANY HEADER
Print Back
AT Series - 10mm Pitch x 16mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

N/A Metric Timing Pulley

Material

N/A Aluminum

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A T Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 48

Part Code

N/A 48ST10-31

Pulley Type

N/A 6

Short Description

N/A Metric Timing Pulleys

Weight

N/A 1.09 kg

Dimension

Width

N/A 31 mm

Face Width

N/A 21 mm

Pitch

N/A 10 mm

Belt Width

N/A 16 mm

Dimension De

N/A 150.95 mm

Dimension Dm

N/A 95 mm

Dimension DP

N/A 152.95 mm

Bore Size

N/A 16 mm