COMPANY HEADER
Print Back
AT Series - 10mm Pitch x 16mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

N/A Metric Timing Pulley

Material

N/A Aluminum

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A T Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 36

Part Code

N/A 36ST10-31

Pulley Type

N/A 6F

Short Description

N/A Metric Timing Pulleys

Weight

N/A 0.623 kg

Dimension

Width

N/A 36 mm

Face Width

N/A 30 mm

Pitch

N/A 10 mm

Belt Width

N/A 16 mm

Dimension De

N/A 112.75 mm

Dimension Df

N/A 119 mm

Dimension Dm

N/A 70 mm

Dimension DP

N/A 114.75 mm

Bore Size

N/A 10 mm