COMPANY HEADER
Print Back
T Series - 5mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

N/A Metric Timing Pulley

Material

N/A Aluminum

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A T Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 30

Part Code

N/A 30T5-21

Pulley Type

N/A 6F

Short Description

N/A Metric Timing Pulleys

Weight

N/A 0.08 kg

Dimension

Width

N/A 21 mm

Face Width

N/A 15 mm

Pitch

N/A 5 mm

Belt Width

N/A 10 mm

Dimension De

N/A 46.95 mm

Dimension Df

N/A 51 mm

Dimension Dm

N/A 34 mm

Dimension DP

N/A 47.95 mm

Bore Size

N/A 8 mm