COMPANY HEADER
Print Back
Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Self-Locking Nut

Weight

N/A 0.17 lb

Locking Type

N/A Integral Locking Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A GUK Type Lock Nuts

Dimension

Thread Size

N/A M40 x 1.5 mm

Dimension D

N/A 56 mm

Dimension D2

N/A 50 mm

Dimension H

N/A 12.3 mm

Number of Nut Grooves

N/A 4 mm

Dimension S

N/A 3 mm

Dimension T

N/A 6 mm