COMPANY HEADER
Print Back
Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Self-Locking Nut

Weight

N/A 0.58 lb

Locking Type

N/A Integral Locking Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A GUK Type Lock Nuts

Dimension

Thread Size

N/A M75 x 2 mm

Dimension D

N/A 98 mm

Dimension D2

N/A 89 mm

Dimension H

N/A 15.5 mm

Number of Nut Grooves

N/A 6 mm

Dimension S

N/A 4.5 mm

Dimension T

N/A 8 mm