COMPANY HEADER
Print Back
HMV..E Series, Metric Threads
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Hydraulic Lock Nut

Weight

N/A 81.1072 lb

Series

N/A HMV..E

Locking Type

N/A Hydraulic

TYPE: EURO/ PTI

N/A PTI

Injection Hole Thread

N/A G 1/4"

Short Description

N/A Hydraulic Nuts

Thread Size

N/A TR 380 x 5 mm

Dimension

Thickness

N/A 58 mm

Outside Diameter

N/A 498 mm

Dimension B1

N/A 11 mm

Piston Inside Diameter

N/A 382 mm

Piston Flange Outside Diameter

N/A 476 mm