COMPANY HEADER
Print Back
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

N/A HTD Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A 8M

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 90

Bushing Number

N/A 2012

Short Description

N/A HTD Pulleys

Weight

N/A 3.65 kg

Dimension

Pitch

N/A 8 mm

Belt Width

N/A 20 mm

Dimension De

N/A 227.81 mm

Dimension Di

N/A 204 mm

Dimension Dm

N/A 110 mm

Dimension DP

N/A 229.18 mm

Dimension F

N/A 28 mm

Dimension R

N/A 4 mm

Dimension S

N/A 32 mm