COMPANY HEADER
Print Back
Taper Bushed, 5mm Pitch x 15mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

N/A HTD Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A 5M

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 90

Bushing Number

N/A 1610

Short Description

N/A HTD Pulleys

Weight

N/A 1.47 kg

Dimension

Pitch

N/A 5 mm

Belt Width

N/A 15 mm

Dimension De

N/A 142.1 mm

Dimension Di

N/A 126 mm

Dimension Dm

N/A 92 mm

Dimension DP

N/A 143.24 mm

Dimension F

N/A 22 mm

Dimension R

N/A 3 mm

Dimension S

N/A 25 mm