COMPANY HEADER
Print Back
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

N/A HTD Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A 8M

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 56

Bushing Number

N/A 2517

Short Description

N/A HTD Pulleys

Weight

N/A 4.45 kg

Dimension

Pitch

N/A 8 mm

Belt Width

N/A 85 mm

Dimension De

N/A 141.23 mm

Dimension Df

N/A 148 mm

Dimension Di

N/A 117 mm

Dimension DP

N/A 142.6 mm

Dimension F

N/A 95 mm

Dimension R

N/A 25 mm

Dimension S

N/A 45 mm