COMPANY HEADER
Print Back
Taper Bushed, 14mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

N/A HTD Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A 14M

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 44

Bushing Number

N/A 3020

Short Description

N/A HTD Pulleys

Weight

N/A 7.8 kg

Dimension

Pitch

N/A 14 mm

Belt Width

N/A 40 mm

Dimension De

N/A 193.28 mm

Dimension Df

N/A 211 mm

Dimension Di

N/A 155 mm

Dimension DP

N/A 196.08 mm

Dimension F

N/A 54 mm

Dimension R

N/A 1.5 mm

Dimension S

N/A 51 mm