COMPANY HEADER
Print Back
Taper Bushed, 14mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

N/A HTD Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A 14M

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 40

Bushing Number

N/A 3020

Short Description

N/A HTD Pulleys

Weight

N/A 8 kg

Dimension

Pitch

N/A 14 mm

Belt Width

N/A 85 mm

Dimension De

N/A 175.49 mm

Dimension Df

N/A 188 mm

Dimension Di

N/A 138 mm

Dimension DP

N/A 178.25 mm

Dimension F

N/A 102 mm

Dimension R

N/A 25.5 mm

Dimension S

N/A 51 mm