COMPANY HEADER
Print Back
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

N/A HTD Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A 8M

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 22

Bushing Number

N/A 1008

Short Description

N/A HTD Pulleys

Weight

N/A 0.29 kg

Dimension

Pitch

N/A 8 mm

Belt Width

N/A 30 mm

Dimension De

N/A 54.65 mm

Dimension Df

N/A 60 mm

Dimension Di

N/A 41 mm

Dimension DP

N/A 56.02 mm

Dimension F

N/A 38 mm

Dimension R

N/A 16 mm

Dimension S

N/A 22 mm